The SEATRAC system enables people with reduced mobility to enjoy the seaside independently, without assistance. Developed by the startup TOBEA, the solution has already been installed at 250 beaches worldwide.
SEATRAC significantly improves accessibility and equal opportunities at the seaside. Developed through a collaboration between Greek company TOBEA and Siemens, the system features a specially designed chair mounted on a rail system. Using a remote control, people with reduced mobility can independently enter the water and return to the shore without assistance.
The technology allows people who previously had limited or no access to the sea due to inadequate infrastructure to enjoy the seaside experience.
Siemens control and automation technology ensures the smooth and reliable operation of SEATRAC in coastal environments. The technology enables remote control and rapid troubleshooting, as intelligent diagnostic and communication applications immediately notify operators of any faults. Integrated safety features also help prevent unauthorized use of the equipment.
SEATRAC makes a significant contribution to improving beach accessibility. The innovative system is already available at more than 250 beaches worldwide, including popular coastal destinations in Greece, Turkey, southern Italy and Croatia.
Users can check the current availability and operational status of SEATRAC systems on an interactive map. They can even request their own remote control, allowing them to access the equipment whenever they wish.