Informacja prasowa

Siemens delivers AI- accelerated verification for analog, mixed-signal, RF, memory, library IP and 3D IC designs in Solido Simulation Suite

24 czerwca 2024
Plano, Texas, USA

  • New Solido Simulation Suite provides customers order-of-magnitude faster verification for next-generation analog, mixed-signal and custom IC designs

Siemens Digital Industries Software today introduced Solido™ Simulation Suite software(“Solido Sim” software), an integrated suite of AI-accelerated SPICE, Fast SPICE and mixed-signal simulators designed to help customers dramatically accelerate critical design and verification tasks for their next-generation analog, mixed-signal and custom IC designs.

Built on the foundation of Siemens’ industry-proven, foundry-certified Analog FastSPICE (AFS) platform, Solido Sim incorporates three innovative new simulators:Solido™ SPICE software, Solido™ FastSPICE software and Solido™ LibSPICE software, as well as Siemens’ market-proven AFS platform, ELDO™ software and Symphony™ software.

"Solido Simulation Suite, featuring AI-accelerated SPICE and FastSPICE engines, represents a significant leap forward in custom IC simulation technology, providing unmatched accuracy and efficiency for chip design and verification engineers,” said Michael Ellow, CEO, Silicon Systems, Siemens Digital Industries Software. "Our initial Solido Sim customers have experienced remarkable success across multiple processes technology platforms, all while demonstrating faster runtimes and enabling compelling new capabilities for their next-generation analog, RF, mixed-signal and library IP designs.”

Solido Sim is engineered to help IC design teams meet increasingly stringent specifications, verification coverage metrics and time-to-market requirements. It delivers comprehensive application coverage with best-in-class circuit and System-on-a-Chip (SoC) verification capabilities. Powered by AI technologies, Solido Sim is developed with next-generation process technologies and complex integrated circuit (IC) structures in mind, providing the required toolsets and capabilities to help achieve accurate signal and power integrity goals.

Solido Sim features a simplified use model, accelerated verification and a unified workflow. It delivers a compelling set of innovative new simulation technologies, including:

  • Solido SPICE is Siemens’ next-generation, feature-rich SPICE simulation technology, providing a 2-30x speedup for analog, mixed-signal, RF and 3D IC verification. With newer convergence, cache efficient algorithms and high multi-core scalability, Solido SPICE provides a significant performance boost for large pre- or post-layout designs. RF IC developers can directly benefit from Solido SPICE’s new RF verification capabilities, while multi-die, 2.5D, 3D and memory interface developers can now experience an efficient capability for full channel transceiver verification that includesequalization, drastically reducing interface assumptions and accelerating verification.
  • Solido FastSPICE is Siemens’ cutting-edge Fast SPICE simulation technology, providing an order-of-magnitude speedup for SoC, memory and analog functional verification. It provides a dynamic use model for SPICE-to-Fast SPICE scaling, providing a scalable interface to help achieve speed goals with predictable accuracy. Solido FastSPICE includes multi-resolution technology for differentiated performance and SPICE-accurate waveforms during critical path analysis for memory and analog characterization.
  • Solido LibSPICEis Siemens’ purpose-built batch solver technology for small designs, providing optimized runtimes for Library IP applications. Solido LibSPICE is uniquely integrated into Siemens’ popular Solido Design Environment and Solido Characterization Suite offerings for performance acceleration, enabling a full-flow solution for seamless and robust verification of standard cells and memory bit-cells.

Powering all 3 of these new solvers is Solido Sim AI – the latest version of Siemens’ groundbreaking, AI- accelerated simulation technology. Solido Sim AI is the newest iteration of the AI technology that Solido Design Automation used to pioneer the design and deployment of AI for EDA purposes 15 years ago. With Solido Sim AI, circuit simulation is advanced to the next level with algorithms that are self-verifying and tuned to SPICE accuracy, providing orders-of-magnitude improved acceleration – all accomplished using existing foundry-certified device models without alteration.

Solido Sim integrates natively within Siemens Solido™ Design Environment and Solido™ Characterization Suite, offering customers superior performance with optimal accuracy, improved productivity, and scalability across cloud infrastructures. Further, Solido Simulation Suite works closely with Siemens’ industry leading IC sign-off flows Calibre® platform Design solutions and Tessent™ Test solutions as well as Siemens’ electronic systems design and manufacturing PCB solutions, providing full-flow verification solutions across applications.

Customer quotes

“We are pioneering CMOS image sensor technology, driving innovation across industries from automotive to cinematography. Verification of high-resolution, high-frame rate sensors is challenging due to the sheer size of the extracted post-layout netlist which presents a bottleneck in terms of simulation run time,” said Loc Duc Truong, Division VP at Ametek. “Siemens’ Solido Simulation Suite provided us with SPICE and FastSPICE toolsets that demonstrated up-to 19x faster across our analog and memory designs. This enables us to accelerate our verification schedules significantly, while empowering us to expand our roadmap with more innovative design solutions for our customers.”

“We are at the forefront of creating flexible and multi-functional foundation I/Os, enabling contemporary chips to seamlessly adapt to different markets, interfaces, voltages, and standards using a single I/O design,” said Stephen Fairbanks, CEO of Certus Semiconductor. "Our customers span across automotive, industrial, AI, consumer electronics, datacenter and networking applications, with consistent new design requirements spanning mature to advanced process technologies, and we pride ourselves on being the best partner for our customers to create I/O libraries that enable and differentiate their products, giving them a market edge, with the best performing ESD, against their competition. After a thorough evaluation of industry simulators, we chose Solido Simulation Suite. The decision was rooted in the consistent realization of up to 30X speed-up with golden accuracy, translating to substantial savings in simulation cycles. This collaboration empowered us to successfully implement silicon verified designs for high-voltage RF applications and introduce robust multi-protocol I/O solutions, showcasing adaptability and efficacy in advanced process nodes.”

"Mixel develops world-class low-power, high-bandwidth MIPI PHY IP solutions, enabling efficient and reliable data communication for multiple applications and use cases, including mission-critical automotive SoCs. Our complex designs require high-capacity and high-volume verification to meet stringent specifications” said Michael Nagib, Director of Analog/Mixed-Signal Engineering at Mixel. “Utilizing Siemens SPICE and mixed-signal verification technologies, we’ve consistently achieved first-pass silicon success. The newly released Solido Simulation Suite provided a remarkable 3x improvement in verification efficiency with the same accuracy, enabling us to innovate and grow our portfolio faster."

"As a provider of top-tier silicon intellectual property for high-performance clocking and low-power/high-speed data interfaces, our products play a crucial role in modern SoCs,” emphasized Randy Caplan, CEO and Co-Founder of Silicon Creations. “The complexity of designing at 5nm and below, coupled with slow post-layout simulations, due to very high device counts, poses major challenges. Fast and accurate simulation of GAA and FinFET process technology-based designs is imperative to meet our end-customers’ demanding requirements and schedules. In our active participation in the early access program for Solido™ Simulation Suite, using various post-layout designs, we observed an impressive acceleration of up to 11X while preserving SPICE-level accuracy. We look forward to leveraging Solido Simulation Suite to validate our most complex designs, ensuring first silicon success and meeting our high-yield targets."

Availability

The Solido™ Simulation Suite is now available. To learn more, visit https://eda.sw.siemens.com/en-US/ic/solido/

Siemens Digital Industries Software pomaga organizacjom każdej wielkości w cyfrowej transformacji przy użyciu oprogramowania, sprzętu i usług z platformy biznesowej Siemens Xcelerator. Oprogramowanie firmy Siemens i kompleksowy cyfrowy bliźniak umożliwiają firmom optymalizację procesów projektowania, inżynierii i produkcji, aby przekształcić dzisiejsze pomysły w zrównoważone produkty przyszłości. Od chipów po całe systemy, od produktu po proces, we wszystkich branżach. Siemens Digital Industries Software– Accelerating transformation.

Siemens Digital Industries (DI) jest liderem innowacji w zakresie automatyzacji i cyfryzacji. Ściśle współpracując z partnerami i klientami, DI napędza cyfrową transformację w przemyśle procesowym i dyskretnym. Dzięki portfolio Digital Enterprise, DI zapewnia firmom każdej wielkości kompleksowy zestaw produktów, rozwiązań i usług do integracji i cyfryzacji całego łańcucha wartości. Zoptymalizowane pod kątem specyficznych potrzeb każdej branży, unikalne portfolio DI wspiera klientów w osiągnięciu większej wydajności i elastyczności. DI stale dodaje innowacje do swojego portfolio, aby zintegrować najnowocześniejsze technologie przyszłości. Siemens Digital Industries ma swoją globalną siedzibę w Norymberdze w Niemczech i zatrudnia około 72 000 pracowników na całym świecie.

Siemens AG (Berlin i Monachium) jest firmą technologiczną skupiającą się na przemyśle, infrastrukturze, transporcie i opiece zdrowotnej. Od bardziej zasobooszczędnych fabryk, odpornych na ryzyka łańcuchów dostaw, inteligentnych budynków i sieci, po czystszy i bardziej komfortowy transport oraz zaawansowaną opiekę zdrowotną - firma tworzy technologie z myślą o tworzeniu realnej wartości dla klientów. Łącząc świat rzeczywisty i cyfrowy, Siemens umożliwia swoim klientom przekształcanie ich branż i rynków, pomagając im zmieniać codzienność miliardów ludzi. Siemens posiada również większościowy udział w notowanej na giełdzie spółce Siemens Healthineers, wiodącym na świecie dostawcy technologii medycznych kształtującym przyszłość opieki zdrowotnej.

W roku podatkowym 2023, który zakończył się 30 września 2023 roku, Grupa Siemens osiągnęła przychód w wysokości 77,8 mld euro i dochód netto w wysokości 8,5 mld euro. Na dzień 30 września 2023 roku, firma zatrudniała na całym świecie około 320 000 pracowników. Więcej informacji można znaleźć na stronie www.siemens.com.

Uwaga: Lista właściwych znaków handlowych Grupy Siemens jest dostępna tutaj. Pozostałe znaki towarowe należą do ich odpowiednich właścicieli.

Kontakt dla prasy

Zespół ds. PR spółki Siemens Digital Industries Software
press.software.sisw@siemens.com